IESNA:LM-63-2002
[TEST]P957143
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-830-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49360
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
7299.2 8098.4 8804.1 9319.7 9419.6 8858.9 8204.7 7811.6 7756.8 8091.9
8755.8 9567.9 10460.5 11772.1 12896.8 13634.8 14459.8 15455.5 16625.3 17721
18652.4 19290.4 19145.4 18684.6 17327.9 14456.5 10824.7 7273.4 4163.6 2333.2
1559.7 1063.5 460.8 238.5 83.8 0 0
7299.2 8053.3 8775.1 9284.3 9400.3 8862.1 8207.9 7795.4 7727.8 8046.8
8684.9 9468 10338.1 11488.5 12738.9 13418.9 14247.1 15178.4 16364.3 17418.1
18343 19016.5 18900.5 18407.4 17231.2 14540.3 11114.7 7505.4 4237.7 2307.4
1563 1098.9 464.1 270.7 99.9 16.1 0
7299.2 8059.7 8749.3 9297.2 9484.1 9071.6 8411 7930.8 7798.7 8008.1
8559.2 9226.3 10096.4 11066.4 12313.5 13045 13750.8 14591.9 15690.8 16693
17679.1 18236.6 18214.1 17550.2 16709.1 14537.1 11485.3 7756.8 4589 2771.4
1907.8 1401.8 924.9 589.7 364.2 141.8 0
7299.2 7982.4 8662.3 9210.2 9516.3 9323 8733.2 8195 7930.8 8014.6
8398.1 8984.6 9638.8 10367.1 11443.4 12390.9 13135.3 13928 14852.9 15929.3
16863.8 17682.4 18175.4 18140 18072.3 18214.1 16937.9 13895.8 8678.4 4118.5
2597.4 2007.7 1440.5 931.3 457.6 112.8 0
7299.2 7927.6 8549.5 9119.9 9516.3 9651.7 9271.4 8759 8333.6 8185.4
8362.6 8778.3 9310.1 9932 10550.8 11511.1 12626.1 13396.3 14385.6 15410.4
16512.6 17443.9 18159.3 18710.4 18942.4 19361.3 19922.1 18252.8 14069.8 7863.1
3064.7 1417.9 957.1 602.6 302.9 38.7 0
7299.2 7869.6 8407.7 8962 9416.4 9745.1 9809.6 9516.3 9148.9 8842.8
8778.3 8958.8 9361.6 9796.7 10373.5 10966.5 11984.8 13325.4 14260 15014.1
15993.7 17182.9 18433.2 19548.2 20640.7 21884.6 24105 26438.1 25793.6 22087.6
15462 7544.1 2400.8 841.1 299.7 35.4 0
7299.2 7756.8 8217.6 8701 9161.8 9574.3 9944.9 10170.5 10196.3 10131.8
10086.7 10180.2 10402.5 10737.7 11179.2 11768.9 12513.3 13486.5 14711.1 16013.1
17292.4 18790.9 20582.7 22522.7 24739.8 26753.9 29161.2 33160.5 39673.3 41954.9
36154.2 23918.1 12400.5 5858.7 2039.9 241.7 0
7299.2 7740.7 8149.9 8575.3 9036.1 9439 9857.9 10228.5 10470.2 10605.5
10753.8 10989 11298.4 11691.6 12245.8 12925.8 13708.9 14685.3 15822.9 17166.7
18665.2 20254 22055.4 24185.5 26325.3 28490.9 30840.2 34059.6 39998.8 45129.2
41845.3 29312.7 15703.7 6860.9 2078.6 203 0
7299.2 7660.1 8001.7 8378.7 8749.3 9155.4 9564.6 9990 10428.3 10879.5
11298.4 11772.1 12378 13128.8 14169.7 15271.9 16480.3 17721 19103.5 20669.7
22223 23769.8 25345.7 27073 28942.1 30769.3 32625.5 34849.1 38165.1 41133.1
39354.3 31861.8 19983.3 8385.2 1775.6 161.1 0
7299.2 7518.3 7756.8 8004.9 8272.4 8556 8862.1 9200.5 9584 10044.8
10634.5 11321 12097.6 13132.1 14501.7 16061.4 17663 19403.2 21311 23305.8
25332.8 27189 28945.3 30601.7 32058.3 33460.2 35090.8 36898.7 39125.5 39090
34662.2 26766.8 15030.2 4411.7 663.9 93.5 0
7299.2 7373.3 7473.2 7576.3 7682.7 7818 7975.9 8149.9 8349.7 8623.7
8984.6 9403.5 9928.8 10689.3 11752.8 13064.4 14562.9 16122.6 17698.5 19187.3
20547.2 21891.1 23228.4 24517.5 25661.5 26679.8 27714.3 28877.6 29725.2 27833.5
22741.8 15700.5 6219.6 1276.1 351.3 116 0
7299.2 7305.6 7315.3 7344.3 7383 7415.2 7470 7524.7 7586 7676.2
7805.1 7940.5 8091.9 8365.8 8781.6 9268.2 9967.5 10811.8 11859.1 12983.8
14121.4 15246.1 16386.9 17453.6 18397.8 19238.9 19951.1 20656.8 20747 18468.7
14762.7 10202.7 4086.2 815.3 209.5 64.5 0
7299.2 7218.6 7170.3 7099.4 7022 6941.5 6835.1 6732 6583.8 6396.8
6197 5913.5 5655.6 5488.1 5449.4 5530 5865.1 6461.3 7221.8 8001.7
8694.6 9245.6 9729 10154.4 10470.2 10624.9 10467 9745.1 8227.3 5919.9
3628.6 1898.1 721.9 190.1 41.9 0 0
7299.2 7076.8 6809.3 6509.6 6171.3 5745.9 5285 4769.4 4247.4 3789.8
3419.2 3119.5 2884.2 2716.6 2600.6 2487.8 2400.8 2378.3 2481.4 2765
3100.1 3319.3 3332.2 3142 2826.2 2394.4 1943.2 1469.5 1028 625.2
367.4 215.9 116 38.7 9.7 0 0
7299.2 6902.8 6425.8 5871.6 5194.8 4495.5 3844.6 3335.4 2951.9 2626.4
2326.7 2049.6 1843.3 1746.6 1698.3 1633.9 1585.5 1540.4 1482.4 1430.8
1392.2 1327.7 1231 1102.1 957.1 808.9 670.3 564 473.7 386.7
290 186.9 87 22.6 6.4 0 0
7299.2 6699.8 6000.5 5162.6 4315 3561 3051.8 2678 2333.2 2046.3
1865.9 1759.5 1669.3 1588.7 1511.4 1437.3 1363.2 1272.9 1173 1086
1024.8 963.6 905.5 825 754.1 667.1 593 515.6 428.6 335.1
222.4 132.1 61.2 22.6 6.4 0 0
7299.2 6590.2 5687.9 4637.3 3683.4 3067.9 2649 2281.6 2027 1904.6
1804.7 1695.1 1585.5 1485.6 1395.4 1308.4 1205.2 1095.7 989.3 902.3
831.4 760.5 715.4 673.5 618.7 554.3 483.4 406 312.6 222.4
157.9 93.5 41.9 9.7 0 0 0
7299.2 6432.3 5339.8 4157.1 3283.8 2765 2362.2 2107.6 1981.9 1882
1782.1 1656.4 1534 1414.7 1295.5 1176.2 1057 947.4 860.4 792.8
741.2 696.1 651 589.7 528.5 470.5 402.8 331.9 267.5 212.7
157.9 103.1 35.4 0 0 0 0
7299.2 6335.6 5094.9 3854.2 3090.5 2603.9 2242.9 2088.2 1994.8 1891.7
1782.1 1656.4 1521.1 1379.3 1240.7 1105.3 986.1 895.9 831.4 767
709 647.7 596.2 544.6 493.1 431.8 364.2 296.5 244.9 193.4
138.6 83.8 19.3 0 0 0 0
7299.2 6248.6 4908 3683.4 3013.1 2536.2 2223.6 2114 2007.7 1901.3
1795 1672.5 1540.4 1398.6 1256.8 1131.1 1028 928.1 841.1 760.5
692.9 618.7 560.7 505.9 444.7 367.4 293.3 244.9 199.8 148.2
99.9 48.3 9.7 0 0 0 0
7299.2 6251.8 4862.9 3638.3 2955.1 2494.3 2230 2139.8 2052.8 1946.4
1836.9 1720.9 1601.6 1469.5 1330.9 1198.8 1086 982.9 895.9 812.1
725.1 634.9 560.7 493.1 418.9 335.1 254.6 212.7 170.8 128.9
83.8 38.7 6.4 0 0 0 0
7299.2 6322.7 4930.6 3683.4 2990.6 2516.8 2239.7 2149.5 2065.7 1959.3
1853 1740.2 1617.7 1488.8 1353.5 1218.1 1095.7 992.6 921.7 844.3
738 647.7 567.2 496.3 412.5 331.9 254.6 212.7 167.6 125.7
83.8 38.7 9.7 0 0 0 0
